Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-100-L-56
Part #:EL8320112.00
Catalog #:EL-BM832-100-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3.25 in | I: | 5 in |
| BD: | 6.5 | K: | 3.31 in |
| D: | 4 | T: | 1.625 |
| A: | 5.25 | L1: | 5.56 in |
| G: | 2.06 | TAP Depth: | 1 in |
| B: | 8.11 | O: | 3.6 in |
| N: | 6.62 | J: | 6.63 in |
| F: | 4.13 | LM: | 7.86 |
| C: | 10.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Series Code: | EL |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Frame Size: | 56C |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Model Code: | BM832 | Output RPM: | 17 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Ratio Range: | 100:1 to 250:1 | Input HP: | 0.691 |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | BM-L | Series Style: | EL-BM-L |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Style: | L | Output HP: | 0.435 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 0.500 in |
| Ratio: | 100:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 2,275 |
| Output Key: | 3/8 x 2.25 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043073 | Weight: | 50.00 LB |

