Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-5-R-56
Part #:EL8320113.00
Catalog #:EL-BM832-5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | J: | 6.63 in |
| N: | 6.62 | Center Distance (in): | 3.25 in |
| A: | 5.25 | U: | 0.875 in |
| TAP Depth: | 1 in | T: | 1.625 |
| BE: | 0.38 in | G: | 2.06 |
| AK: | 4.5 | F: | 4.13 |
| I: | 5 in | D: | 4 |
| O: | 3.6 in | BD: | 6.5 |
| H-Tap size: | 1/2-13 in | LM: | 7.86 |
| K: | 3.31 in | BF: | 0.41 |
| B: | 8.11 | L1: | 5.56 in |
| AJ: | 5.88 |
Technical Specifications
| Output HP: | 11.29 | Model Code: | BM832 |
| Output Key: | 3/8 x 2.25 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 11.92 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | R |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Overhung Load: | 2,275 |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Output Style: | R | Service Factor: | 1 |
| Series Style: | EL-BM-R | Input HP: | 11.92 |
| Input RPM: | 1,750 | Assembly: | BM-R |
| Series Code: | EL | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1605 |
| Output RPM: | 350 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2033 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043080 | Weight: | 50.00 LB |

