Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-80-R-56
Part #:EL8320115.00
Catalog #:EL-BM832-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | A: | 5.25 |
| TAP Depth: | 1 in | N: | 6.62 |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 7.86 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | F: | 4.13 |
| K: | 3.31 in | AK: | 4.5 |
| U: | 0.875 in | T: | 1.625 |
| BD: | 6.5 | O: | 3.6 in |
| L1: | 5.56 in | B: | 8.11 |
| H-Tap size: | 1/2-13 in | I: | 5 in |
| C: | 10.5 in | G: | 2.06 |
| J: | 6.63 in |
Technical Specifications
| Output HP: | 0.695 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series Code: | EL | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 2.25 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input HP: | 1.03 | Overhung Load: | 2,275 |
| Reducer Style: | Worm - Right Angle | Output Style: | R |
| Assembly: | BM-R | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Frame Size: | 56C |
| Output Diameter (in): | 1.625 in | Series Style: | EL-BM-R |
| Ratio: | 80:1 | Input Keyway: | 3/16 X 0.500 in |
| Product Type: | Right Angle | Model Code: | BM832 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2000 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043103 | Weight: | 50.00 LB |

