Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-L-56
Part #:EL8320121.00
Catalog #:EL-BMQ832-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | O: | 3.6 in |
| A: | 5.25 | D: | 4 |
| LQ: | 6.16 in | BD: | 6.5 |
| T: | 1.625 | RQ: | 5.51 in |
| Center Distance (in): | 3.25 in | N: | 6.62 |
| TAP Depth: | 1 in | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 1/2-13 in |
| F: | 4.13 | BF: | 0.41 |
| B: | 8.11 | I: | 5 in |
| C: | 10.5 in | J: | 6.63 in |
| K: | 3.31 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2026 | Input Diameter (in): | 0.625 in |
| Series Style: | EL-BMQ-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ832 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Output RPM: | 175 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input HP: | 8.092 | Output Style: | L |
| Ratio: | 10:1 | Assembly: | BMQ-L |
| Overhung Load: | 2,170 | Output HP: | 7.497 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Output Shaft Orientation: | L | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 8.092 | Series Code: | EL |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2700 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043165 | Weight: | 50.00 LB |

