Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-30-L-56
Part #:EL8320125.00
Catalog #:EL-BMQ832-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 4.13 |
| A: | 5.25 | C: | 10.5 in |
| N: | 6.62 | AJ: | 5.88 |
| TAP Depth: | 1 in | O: | 3.6 in |
| J: | 6.63 in | B: | 8.11 |
| LQ: | 6.16 in | H-Tap size: | 1/2-13 in |
| K: | 3.31 in | T: | 1.625 |
| BF: | 0.41 | RQ: | 5.51 in |
| D: | 4 | BD: | 6.5 |
| I: | 5 in | G: | 2.06 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP: | 3.619 |
| Input Diameter (in): | 0.625 in | Output RPM: | 58 |
| Center Distance (in): | 3.25 | Overhung Load: | 2,275 |
| Ratio: | 30:1 | Output Style: | L |
| Motor Frame Size: | 56 | Output HP: | 2.986 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | BMQ-L | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.619 | Series Code: | EL |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Frame Size: | 56C | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ832 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Series Style: | EL-BMQ-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.25 |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959043202 | Weight: | 50.00 LB |

