Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-R-56
Part #:EL8320129.00
Catalog #:EL-BMQ832-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | AJ: | 5.88 |
| BD: | 6.5 | J: | 6.63 in |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| F: | 4.13 | BF: | 0.41 |
| BE: | 0.38 in | I: | 5 in |
| RQ: | 5.51 in | D: | 4 |
| A: | 5.25 | K: | 3.31 in |
| LQ: | 6.16 in | AK: | 4.5 |
| O: | 3.6 in | C: | 10.5 in |
| N: | 6.62 | G: | 2.06 |
| H-Tap size: | 1/2-13 in | B: | 8.11 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 175 |
| Input Bore (C Face): | 0.625 | Output HP: | 7.497 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Orientation: | R |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-R | Model Code: | BMQ832 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.092 |
| Product Type: | Right Angle | Series Code: | EL |
| Input Diameter (in): | 0.625 in | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Input HP: | 8.092 | Overhung Load: | 2,170 |
| Motor Frame Size: | 56 | Frame Size: | 56C |
| Assembly: | BMQ-R | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043240 | Weight: | 50.00 LB |

