Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-25-R-56
Part #:EL8320132.00
Catalog #:EL-BMQ832-25-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5 in | AJ: | 5.88 |
| A: | 5.25 | J: | 6.63 in |
| Center Distance (in): | 3.25 in | O: | 3.6 in |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.625 | RQ: | 5.51 in |
| H-Tap size: | 1/2-13 in | C: | 10.5 in |
| N: | 6.62 | B: | 8.11 |
| BD: | 6.5 | G: | 2.06 |
| K: | 3.31 in | LQ: | 6.16 in |
| D: | 4 | F: | 4.13 |
| AK: | 4.5 | TAP Depth: | 1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Model Code: | BMQ832 | Thrust Rating - output shaft: | 2574 |
| Series Style: | EL-BMQ-R | Assembly: | BMQ-R |
| Output Key: | 3/8 x 2.25 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.373 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Output HP: | 3.732 |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Style: | R | Output Shaft Orientation: | R |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Mounting Style: | Base | Input Bore (C Face): | 0.625 |
| Ratio Range: | 25:1 | Overhung Load: | 2,275 |
| Input RPM: | 1,750 | Input HP: | 4.373 |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043271 | Weight: | 50.00 LB |

