Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-30-R-56
Part #:EL8320133.00
Catalog #:EL-BMQ832-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | AJ: | 5.88 |
| D: | 4 | BF: | 0.41 |
| I: | 5 in | Center Distance (in): | 3.25 in |
| C: | 10.5 in | K: | 3.31 in |
| O: | 3.6 in | T: | 1.625 |
| LQ: | 6.16 in | BD: | 6.5 |
| F: | 4.13 | BE: | 0.38 in |
| RQ: | 5.51 in | J: | 6.63 in |
| H-Tap size: | 1/2-13 in | AK: | 4.5 |
| N: | 6.62 | G: | 2.06 |
| A: | 5.25 | B: | 8.11 |
Technical Specifications
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Output RPM: | 58 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ832 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Input HP: | 3.619 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Overhung Load: | 2,275 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3.619 | Series Code: | EL |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output HP: | 2.986 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.625 in | Assembly: | BMQ-R |
| Output Style: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043288 | Weight: | 50.00 LB |

