Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-15-D-56
Part #:EL8320138.00
Catalog #:EL-BMQ832-15-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | T: | 1.625 |
| O*: | 3.37 in | LQ: | 6.16 in |
| B: | 8.11 | BE: | 0.38 in |
| AJ: | 5.88 | J: | 6.63 in |
| A: | 5.25 | G: | 2.06 |
| BF: | 0.41 | N: | 6.62 |
| F: | 4.13 | O: | 3.6 in |
| TAP Depth: | 1 in | RQ: | 5.51 in |
| Center Distance (in): | 3.25 in | K: | 3.31 in |
| C: | 10.5 in | I: | 5 in |
| D: | 4 | AK: | 4.5 |
| H-Tap size: | 1/2-13 in | O*: | 3.37 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| Mounting Style: | Base | Output Style: | D |
| Model Code: | BMQ832 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.625 in | Overhung Load: | 2,170 |
| Input HP @ 1750 RPM: | 6.127 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2490 | Input RPM: | 1,750 |
| Frame Size: | 56C | Output HP: | 5.516 |
| Series Style: | EL-BMQ-D | Output Key: | 3/8 x 2.25 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Input HP: | 6.127 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043332 | Weight: | 50.00 LB |

