Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-R-140
Part #:EL8320153.00
Catalog #:EL-BMQ832-10-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.16 in | TAP Depth: | 1 in |
| C: | 10.5 in | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| D: | 4 | AJ: | 5.88 |
| BD: | 6.5 | F: | 4.13 |
| N: | 6.62 | G: | 2.06 |
| K: | 3.31 in | J: | 6.63 in |
| T: | 1.625 | RQ: | 5.51 in |
| B: | 8.11 | I: | 5 in |
| BF: | 0.41 | O: | 3.6 in |
| AK: | 4.5 | A: | 5.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Assembly: | BMQ-R | Output Shaft Orientation: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output RPM: | 175 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 8.092 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2026 | Series Code: | EL |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Overhung Load: | 2,170 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BMQ-R | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140 | Output Style: | R |
| Input Bore (C Face): | 0.875 | Output HP: | 7.497 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 8.092 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Frame Size: | 140TC |
| Model Code: | BMQ832 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 662959043486 | Weight: | 50.00 LB |

