Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-15-R-140
Part #:EL8320154.00
Catalog #:EL-BMQ832-15-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | AJ: | 5.88 |
| D: | 4 | BF: | 0.41 |
| C: | 10.5 in | Center Distance (in): | 3.25 in |
| G: | 2.06 | K: | 3.31 in |
| BE: | 0.38 in | TAP Depth: | 1 in |
| F: | 4.13 | N: | 6.62 |
| O: | 3.6 in | BD: | 6.5 |
| AK: | 4.5 | H-Tap size: | 1/2-13 in |
| I: | 5 in | T: | 1.625 |
| A: | 5.25 | J: | 6.63 in |
| LQ: | 6.16 in | B: | 8.11 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-R |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2490 | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 6.127 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 2.25 |
| Output HP: | 5.516 | Output RPM: | 116 |
| Assembly: | BMQ-R | Overhung Load: | 2,170 |
| Output Style: | R | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3.25 | Model Code: | BMQ832 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Series Code: | EL |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Input HP: | 6.127 | Motor Frame Size: | 140 |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2980 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959043493 | Weight: | 50.00 LB |

