Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-25-R-140
Part #:EL8320156.00
Catalog #:EL-BMQ832-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.31 in | TAP Depth: | 1 in |
| BF: | 0.41 | RQ: | 5.51 in |
| J: | 6.63 in | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 1/2-13 in |
| D: | 4 | C: | 10.5 in |
| B: | 8.11 | A: | 5.25 |
| T: | 1.625 | N: | 6.62 |
| F: | 4.13 | BD: | 6.5 |
| O: | 3.6 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LQ: | 6.16 in |
| I: | 5 in | G: | 2.06 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Style: | R |
| Output RPM: | 70 | Model Code: | BMQ832 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Series Code: | EL | Input Style: | C-Face Quill |
| Input HP: | 4.373 | Reducer Style: | Worm - Right Angle |
| Output HP: | 3.732 | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 x 2.25 |
| Motor Frame Size: | 140 | Ratio: | 25:1 |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Overhung Load: | 2,275 | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Series Style: | EL-BMQ-R |
| Thrust Rating - output shaft: | 2574 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 4.373 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043516 | Weight: | 50.00 LB |

