Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-50-R-140
Part #:EL8320159.00
Catalog #:EL-BMQ832-50-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | RQ: | 5.51 in |
| F: | 4.13 | J: | 6.63 in |
| G: | 2.06 | BF: | 0.41 |
| LQ: | 6.16 in | D: | 4 |
| N: | 6.62 | TAP Depth: | 1 in |
| K: | 3.31 in | BD: | 6.5 |
| I: | 5 in | O: | 3.6 in |
| BE: | 0.38 in | H-Tap size: | 1/2-13 in |
| T: | 1.625 | AK: | 4.5 |
| B: | 8.11 | A: | 5.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Series Code: | EL |
| Overhung Load: | 2,170 | Output Shaft Assembly Code: | R |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2574 | Output Style: | R |
| Input HP: | 2.462 | Shaft Seal Material: | Viton |
| Model Code: | BMQ832 | Assembly: | BMQ-R |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-R | Output Shaft Orientation: | R |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 2.462 |
| Output Key: | 3/8 x 2.25 | Output HP: | 1.841 |
| Reducer Style: | Worm - Right Angle | Ratio: | 50:1 |
| Motor Frame Size: | 140 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Mounting Style: | Base |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959043547 | Weight: | 50.00 LB |

