Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-15-D-140
Part #:EL8320162.00
Catalog #:EL-BMQ832-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | BD: | 6.5 |
| F: | 4.13 | D: | 4 |
| A: | 5.25 | B: | 8.11 |
| O: | 3.6 in | AK: | 4.5 |
| LQ: | 6.16 in | BF: | 0.41 |
| RQ: | 5.51 in | C: | 10.5 in |
| TAP Depth: | 1 in | J: | 6.63 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| O*: | 3.37 in | I: | 5 in |
| K: | 3.31 in | AJ: | 5.88 |
| T: | 1.625 | N: | 6.62 |
| H-Tap size: | 1/2-13 in | O*: | 3.37 |
Technical Specifications
| Output RPM: | 116 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 2490 |
| Output Shaft Assembly Code: | D | Overhung Load: | 2,170 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 6.127 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Series Code: | EL | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ832 |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Input HP: | 6.127 | Output Style: | D |
| Output Shaft Orientation: | LR | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BMQ-D |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Mounting Style: | Base | Ratio: | 15:1 |
| Output HP: | 5.516 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2980 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043578 | Weight: | 50.00 LB |

