Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-40-D-140
Part #:EL8320166.00
Catalog #:EL-BMQ832-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | BD: | 6.5 |
| O*: | 3.37 in | N: | 6.62 |
| TAP Depth: | 1 in | T: | 1.625 |
| RQ: | 5.51 in | C: | 10.5 in |
| J: | 6.63 in | D: | 4 |
| O: | 3.6 in | BF: | 0.41 |
| AJ: | 5.88 | K: | 3.31 in |
| LQ: | 6.16 in | BE: | 0.38 in |
| AK: | 4.5 | A: | 5.25 |
| Center Distance (in): | 3.25 in | I: | 5 in |
| F: | 4.13 | H-Tap size: | 1/2-13 in |
| G: | 2.06 | O*: | 3.37 |
Technical Specifications
| Ratio Range: | 40:1 | Input HP: | 2.926 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Series Code: | EL | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140 |
| Output Style: | D | Output HP: | 2.293 |
| Series Style: | EL-BMQ-D | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Overhung Load: | 2,275 |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | BMQ832 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 43 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Assembly: | BMQ-D |
| Output Key: | 3/8 x 2.25 | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.926 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043615 | Weight: | 50.00 LB |

