Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-50-D-140
Part #:EL8320167.00
Catalog #:EL-BMQ832-50-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | AK: | 4.5 |
| BF: | 0.41 | D: | 4 |
| RQ: | 5.51 in | F: | 4.13 |
| LQ: | 6.16 in | TAP Depth: | 1 in |
| J: | 6.63 in | N: | 6.62 |
| BD: | 6.5 | K: | 3.31 in |
| AJ: | 5.88 | O: | 3.6 in |
| H-Tap size: | 1/2-13 in | BE: | 0.38 in |
| B: | 8.11 | O*: | 3.37 in |
| C: | 10.5 in | T: | 1.625 |
| I: | 5 in | G: | 2.06 |
| Center Distance (in): | 3.25 in | O*: | 3.37 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Overhung Load: | 2,170 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.841 | Series Style: | EL-BMQ-D |
| Assembly: | BMQ-D | Center Distance (in): | 3.25 |
| Model Code: | BMQ832 | Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 2.462 |
| Mounting Style: | Base | Series Code: | EL |
| Ratio Range: | 50:1 | Output Key: | 3/8 x 2.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Output RPM: | 35 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP: | 2.462 |
| Output Style: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3315 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043622 | Weight: | 50.00 LB |

