Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-L-180
Part #:EL8320169.00
Catalog #:EL-BMQ832-10-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| H-Tap size: | 1/2-13 in | N: | 6.62 |
| BD: | 9 | I: | 5 in |
| J: | 6.63 in | RQ: | 5.51 in |
| F: | 4.13 | O: | 3.6 in |
| T: | 1.625 | BE1: | 0.5 in |
| G: | 2.06 | K: | 3.31 in |
| TAP Depth: | 1 in | C: | 10.5 in |
| B: | 8.11 | D: | 4 |
| A: | 5.25 | LQ1: | 6.16 in |
Technical Specifications
| Series Style: | EL-BMQ-L | Model Code: | BMQ832 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 2.25 | Assembly: | BMQ-L |
| Input Diameter (in): | 1.125 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 8.092 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 10:1 |
| Series Code: | EL | Output Style: | L |
| Reducer: | Worm - Right Angle | Input HP: | 8.092 |
| Output Shaft Orientation: | L | Motor Frame Size: | 180 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2026 |
| Overhung Load: | 2,170 | Output HP: | 7.497 |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959043646 | Weight: | 50.00 LB |

