Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-15-L-180
Part #:EL8320170.00
Catalog #:EL-BMQ832-15-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 5.51 in |
| BE1: | 0.5 in | F: | 4.13 |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.06 | LQ1: | 6.16 in |
| C: | 10.5 in | T: | 1.625 |
| K: | 3.31 in | O: | 3.6 in |
| J: | 6.63 in | A: | 5.25 |
| BF: | 0.53 | H-Tap size: | 1/2-13 in |
| B: | 8.11 | TAP Depth: | 1 in |
| D: | 4 | I: | 5 in |
| N: | 6.62 | Center Distance (in): | 3.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 2490 | Model Code: | BMQ832 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Output RPM: | 116 |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.127 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Output HP: | 5.516 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Motor Frame Size: | 180 |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-L |
| Input Diameter (in): | 1.125 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Style: | L |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP: | 6.127 | Series Style: | EL-BMQ-L |
| Frame Size: | 180TC | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2980 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043653 | Weight: | 50.00 LB |

