Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-60-L-180
Part #:EL8320176.00
Catalog #:EL-BMQ832-60-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | A: | 5.25 |
| J: | 6.63 in | H-Tap size: | 1/2-13 in |
| O: | 3.6 in | I: | 5 in |
| BE1: | 0.5 in | D: | 4 |
| K: | 3.31 in | F: | 4.13 |
| TAP Depth: | 1 in | LQ1: | 6.16 in |
| BF: | 0.53 | T: | 1.625 |
| RQ: | 5.51 in | AK: | 8.5 |
| BD: | 9 | B: | 8.11 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| C: | 10.5 in | G: | 2.06 |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ832 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.515 |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.114 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Style: | L |
| Motor Frame Size: | 180 | Ratio Range: | 60:1 |
| Assembly: | BMQ-L | Overhung Load: | 2,275 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Input HP: | 2.114 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.625 in | Output RPM: | 29 |
| Thrust Rating - output shaft: | 2574 | Series Style: | EL-BMQ-L |
| Output Key: | 3/8 x 2.25 | Ratio: | 60:1 |
| Frame Size: | 180TC | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959043714 | Weight: | 50.00 LB |

