Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-20-R-180
Part #:EL8320179.00
Catalog #:EL-BMQ832-20-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 10.5 in |
| G: | 2.06 | Center Distance (in): | 3.25 in |
| B: | 8.11 | O: | 3.6 in |
| T: | 1.625 | I: | 5 in |
| K: | 3.31 in | LQ1: | 6.16 in |
| N: | 6.62 | AJ: | 7.25 |
| BD: | 9 | F: | 4.13 |
| BF: | 0.53 | A: | 5.25 |
| AK: | 8.5 | TAP Depth: | 1 in |
| J: | 6.63 in | D: | 4 |
| H-Tap size: | 1/2-13 in | RQ: | 5.51 in |
Technical Specifications
| Frame Size: | 180TC | Input HP: | 5.18 |
| Output RPM: | 87 | Output Style: | R |
| Overhung Load: | 2,170 | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Output HP: | 4.536 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Ratio: | 20:1 | Output Key: | 3/8 x 2.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Series Code: | EL | Output Diameter (in): | 1.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-R |
| Input HP @ 1750 RPM: | 5.18 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Model Code: | BMQ832 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 20:1 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Series Style: | EL-BMQ-R |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 662959043745 | Weight: | 50.00 LB |

