Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-25-R-180
Part #:EL8320180.00
Catalog #:EL-BMQ832-25-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | BE1: | 0.5 in |
| F: | 4.13 | G: | 2.06 |
| AJ: | 7.25 | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| N: | 6.62 | RQ: | 5.51 in |
| AK: | 8.5 | T: | 1.625 |
| BD: | 9 | K: | 3.31 in |
| J: | 6.63 in | D: | 4 |
| C: | 10.5 in | B: | 8.11 |
| LQ1: | 6.16 in | I: | 5 in |
| O: | 3.6 in | A: | 5.25 |
Technical Specifications
| Ratio Range: | 25:1 | Series Style: | EL-BMQ-R |
| Series Code: | EL | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 4.373 |
| Input HP: | 4.373 | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Motor Frame Size: | 180 | Output Shaft Orientation: | R |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Input RPM: | 1,750 | Output HP: | 3.732 |
| Overhung Load: | 2,275 | Output RPM: | 70 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ832 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 1.125 in | Reducer Style: | Worm - Right Angle |
| Output Style: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043752 | Weight: | 50.00 LB |

