Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-D-180
Part #:EL8320185.00
Catalog #:EL-BMQ832-10-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | LQ1: | 6.16 in |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| I: | 5 in | RQ: | 5.51 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| B: | 8.11 | N: | 6.62 |
| BD: | 9 | AJ: | 7.25 |
| O*: | 3.37 in | D: | 4 |
| BF: | 0.53 | K: | 3.31 in |
| H-Tap size: | 1/2-13 in | T: | 1.625 |
| A: | 5.25 | C: | 10.5 in |
| J: | 6.63 in | F: | 4.13 |
| O: | 3.6 in | O*: | 3.37 |
Technical Specifications
| Motor Frame Size: | 180 | Output Shaft Orientation: | LR |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ832 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 x 2.25 | Overhung Load: | 2,170 |
| Series Style: | EL-BMQ-D | Service Factor: | 1 |
| Output Style: | D | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2026 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Assembly: | BMQ-D | Mounting Style: | Base |
| Output HP: | 7.497 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 8.092 |
| Input HP: | 8.092 | Series Code: | EL |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043790 | Weight: | 50.00 LB |

