Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-5-L-140
Part #:EL8320193.00
Catalog #:EL-BM832-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | G: | 2.06 |
| BF: | 0.41 | I: | 5 in |
| J: | 6.63 in | BE: | 0.38 in |
| K: | 3.31 in | BD: | 6.5 |
| C: | 10.5 in | AJ: | 5.88 |
| U: | 0.875 in | H-Tap size: | 1/2-13 in |
| N: | 6.62 | O: | 3.6 in |
| L1: | 5.56 in | A: | 5.25 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| F: | 4.13 | D: | 4 |
| LM: | 7.86 | TAP Depth: | 1 in |
| AK: | 4.5 |
Technical Specifications
| Input HP: | 11.92 | Series Code: | EL |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.92 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Assembly: | BM-L | Input RPM: | 1,750 |
| Series Style: | EL-BM-L | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Output HP: | 11.29 |
| Gear Type: | Worm | Overhung Load: | 2,275 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Style: | L | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Frame Size: | 140TC |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Model Code: | BM832 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1605 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 0.500 in | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 662959043875 | Weight: | 50.00 LB |

