Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-L-140
Part #:EL8320194.00
Catalog #:EL-BM832-7.5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | LM: | 7.86 |
| U: | 0.875 in | C: | 10.5 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| K: | 3.31 in | AK: | 4.5 |
| I: | 5 in | D: | 4 |
| O: | 3.6 in | AJ: | 5.88 |
| G: | 2.06 | A: | 5.25 |
| H-Tap size: | 1/2-13 in | BF: | 0.41 |
| TAP Depth: | 1 in | J: | 6.63 in |
| F: | 4.13 | BD: | 6.5 |
| T: | 1.625 | N: | 6.62 |
| L1: | 5.56 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | L |
| Mounting Style: | Base | Input HP: | 8.863 |
| Thrust Rating - output shaft: | 1869 | Input HP @ 1750 RPM: | 8.863 |
| Output Key: | 3/8 x 2.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 8.264 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | BM832 |
| Overhung Load: | 2,275 | Input Keyway: | 3/16 X 0.500 in |
| Series Style: | EL-BM-L | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-L |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Output Style: | L | Motor Frame Size: | 140 |
| Frame Size: | 140TC | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2232 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959043882 | Weight: | 50.00 LB |

