Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-R-140
Part #:EL8320198.00
Catalog #:EL-BM832-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | C: | 10.5 in |
| AK: | 4.5 | J: | 6.63 in |
| O: | 3.6 in | B: | 8.11 |
| G: | 2.06 | BF: | 0.41 |
| F: | 4.13 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 5 in |
| D: | 4 | Center Distance (in): | 3.25 in |
| L1: | 5.56 in | TAP Depth: | 1 in |
| U: | 0.875 in | K: | 3.31 in |
| BD: | 6.5 | N: | 6.62 |
| A: | 5.25 | LM: | 7.86 |
| T: | 1.625 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 0.500 in |
| Model Code: | BM832 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,275 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Frame Size: | 140TC | Series Code: | EL |
| Output Diameter (in): | 1.625 in | Output RPM: | 233 |
| Output Key: | 3/8 x 2.25 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1869 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 7.5:1 |
| Input HP: | 8.863 | Input Style: | Flexible Coupling Input |
| Output HP: | 8.264 | Assembly: | BM-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Series Style: | EL-BM-R | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.863 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959043929 | Weight: | 50.00 LB |

