Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-5-D-140
Part #:EL8320201.00
Catalog #:EL-BM832-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | G: | 2.06 |
| BD: | 6.5 | J: | 6.63 in |
| C: | 10.5 in | I: | 5 in |
| B: | 8.11 | BE: | 0.38 in |
| D: | 4 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| L1: | 5.56 in | O*: | 3.37 in |
| F: | 4.13 | U: | 0.875 in |
| LM: | 7.86 | K: | 3.31 in |
| A: | 5.25 | TAP Depth: | 1 in |
| T: | 1.625 | H-Tap size: | 1/2-13 in |
| N: | 6.62 | AJ: | 5.88 |
| O*: | 3.37 |
Technical Specifications
| Mounting Style: | Base | Output Key: | 3/8 x 2.25 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 0.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Series Code: | EL |
| Input Style: | Flexible Coupling Input | Input HP: | 11.92 |
| Output HP: | 11.29 | Ratio Range: | 5:1 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | BM832 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1605 | Ratio: | 5:1 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 11.92 |
| Center Distance (in): | 3.25 | Series Style: | EL-BM-D |
| Output Shaft Assembly Code: | D | Overhung Load: | 2,275 |
| Output Style: | D | Output RPM: | 350 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043950 | Weight: | 50.00 LB |

