Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-D-140
Part #:EL8320202.00
Catalog #:EL-BM832-7.5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.63 in | F: | 4.13 |
| D: | 4 | TAP Depth: | 1 in |
| Center Distance (in): | 3.25 in | O: | 3.6 in |
| U: | 0.875 in | C: | 10.5 in |
| K: | 3.31 in | G: | 2.06 |
| H-Tap size: | 1/2-13 in | BD: | 6.5 |
| BE: | 0.38 in | AK: | 4.5 |
| A: | 5.25 | LM: | 7.86 |
| N: | 6.62 | AJ: | 5.88 |
| BF: | 0.41 | B: | 8.11 |
| T: | 1.625 | O*: | 3.37 in |
| L1: | 5.56 in | I: | 5 in |
| O*: | 3.37 |
Technical Specifications
| Overhung Load: | 2,275 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Output Diameter (in): | 1.625 in | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 8.863 | Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Model Code: | BM832 |
| Thrust Rating - output shaft: | 1869 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | EL |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 0.500 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output HP: | 8.264 |
| Input RPM: | 1,750 | Input HP: | 8.863 |
| Product Type: | Right Angle | Output Style: | D |
| Assembly: | BM-D | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Style: | EL-BM-D |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2232 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959043967 | Weight: | 50.00 LB |

