Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-80-D-140
Part #:EL8320203.00
Catalog #:EL-BM832-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 7.86 |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| H-Tap size: | 1/2-13 in | G: | 2.06 |
| AK: | 4.5 | A: | 5.25 |
| L1: | 5.56 in | BE: | 0.38 in |
| F: | 4.13 | BF: | 0.41 |
| N: | 6.62 | AJ: | 5.88 |
| O*: | 3.37 in | D: | 4 |
| K: | 3.31 in | O: | 3.6 in |
| TAP Depth: | 1 in | T: | 1.625 |
| J: | 6.63 in | B: | 8.11 |
| C: | 10.5 in | I: | 5 in |
| O*: | 3.37 |
Technical Specifications
| Ratio Range: | 80:1 | Output Style: | D |
| Series Style: | EL-BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 0.500 in | Reducer: | Worm - Right Angle |
| Output HP: | 0.695 | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.03 | Model Code: | BM832 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | LR | Output RPM: | 21 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Assembly: | BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input HP: | 1.03 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Overhung Load: | 2,275 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 662959043974 | Weight: | 50.00 LB |

