Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-5-L-180
Part #:EL8320205.00
Catalog #:EL-BM832-5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | LM1: | 8.5 |
| G: | 2.06 | N: | 6.62 |
| D: | 4 | B: | 8.11 |
| C: | 10.5 in | BF: | 0.53 |
| T: | 1.625 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | L1: | 5.56 in |
| J: | 6.63 in | O: | 3.6 in |
| I: | 5 in | K: | 3.31 in |
| F: | 4.13 | AJ: | 7.25 |
| A: | 5.25 | TAP Depth: | 1 in |
| U: | 0.875 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Series Style: | EL-BM-L | Output Shaft Orientation: | L |
| Model Code: | BM832 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Style: | L |
| Ratio Range: | 5:1 | Series Code: | EL |
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Output HP: | 11.29 |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 2,275 | Output Key: | 3/8 x 2.25 |
| Input HP: | 11.92 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 0.500 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 350 |
| Reducer Style: | Worm - Right Angle | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 11.92 | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 1605 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 180TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2033 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959043998 | Weight: | 50.00 LB |

