Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-D-180
Part #:EL8320214.00
Catalog #:EL-BM832-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 8.5 | O: | 3.6 in |
| AK: | 8.5 | L1: | 5.56 in |
| J: | 6.63 in | N: | 6.62 |
| O*: | 3.37 in | B: | 8.11 |
| TAP Depth: | 1 in | A: | 5.25 |
| F: | 4.13 | I: | 5 in |
| BE1: | 0.5 in | U: | 0.875 in |
| BF: | 0.53 | C: | 10.5 in |
| T: | 1.625 | K: | 3.31 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | G: | 2.06 |
| D: | 4 | H-Tap size: | 1/2-13 in |
| O*: | 3.37 |
Technical Specifications
| Output Style: | D | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 0.500 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 8.863 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Mounting Style: | Base | Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Overhung Load: | 2,275 |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Center Distance (in): | 3.25 |
| Output HP: | 8.264 | Model Code: | BM832 |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Ratio: | 7.5:1 | Series Style: | EL-BM-D |
| Input Bore (C Face): | 1.125 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 1869 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Input HP: | 8.863 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959044087 | Weight: | 50.00 LB |

