Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-80-D-180
Part #:EL8320215.00
Catalog #:EL-BM832-80-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | I: | 5 in |
| C: | 10.5 in | BF: | 0.53 |
| U: | 0.875 in | J: | 6.63 in |
| K: | 3.31 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | N: | 6.62 |
| L1: | 5.56 in | O: | 3.6 in |
| LM1: | 8.5 | A: | 5.25 |
| T: | 1.625 | D: | 4 |
| G: | 2.06 | BD: | 9 |
| H-Tap size: | 1/2-13 in | TAP Depth: | 1 in |
| B: | 8.11 | O*: | 3.37 in |
| O*: | 3.37 |
Technical Specifications
| Mounting Style: | Base | Output Key: | 3/8 x 2.25 |
| Output Shaft Assembly Code: | D | Overhung Load: | 2,275 |
| Center Distance (in): | 3.25 | Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.03 |
| Series Style: | EL-BM-D | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 180 |
| Output HP: | 0.695 | Input HP: | 1.03 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | BM-D | Ratio: | 80:1 |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Gear Type: | Worm | Input Keyway: | 3/16 X 0.500 in |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 21 |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Output Style: | D |
| Service Factor: | 1 | Model Code: | BM832 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044094 | Weight: | 50.00 LB |

