Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-15-L-210
Part #:EL8320220.00
Catalog #:EL-BM832-15-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | O: | 3.6 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| N: | 6.62 | G: | 2.06 |
| U: | 0.875 in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | C: | 10.5 in |
| T: | 1.625 | F: | 4.13 |
| K: | 3.31 in | BD: | 9 |
| TAP Depth: | 1 in | B: | 8.11 |
| J: | 6.63 in | LM1: | 8.5 |
| I: | 5 in | BF: | 0.53 |
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| L1: | 5.56 in |
Technical Specifications
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Ratio Range: | 15:1 | Output RPM: | 116 |
| Output Shaft Orientation: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM832 | Frame Size: | 210TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Mounting Style: | Base | Input Keyway: | 3/16 X 0.500 in |
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.25 | Input HP: | 6.127 |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Assembly: | BM-L |
| Thrust Rating - output shaft: | 2490 | Input Diameter (in): | 0.875 in |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Output HP: | 5.516 | Input HP @ 1750 RPM: | 6.127 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-L | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044148 | Weight: | 50.00 LB |

