Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-40-L-210
Part #:EL8320224.00
Catalog #:EL-BM832-40-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | F: | 4.13 |
| AK: | 8.5 | J: | 6.63 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| G: | 2.06 | T: | 1.625 |
| O: | 3.6 in | K: | 3.31 in |
| N: | 6.62 | D: | 4 |
| U: | 0.875 in | I: | 5 in |
| BF: | 0.53 | BD: | 9 |
| B: | 8.11 | LM1: | 8.5 |
| C: | 10.5 in | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | AJ: | 7.25 |
| L1: | 5.56 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Model Code: | BM832 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.926 |
| Output Shaft Orientation: | L | Motor Frame Size: | 210 |
| Overhung Load: | 2,275 | Thrust Rating - output shaft: | 2574 |
| Assembly: | BM-L | Output HP: | 2.293 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input Keyway: | 3/16 X 0.500 in |
| Ratio: | 40:1 | Series Style: | EL-BM-L |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/8 x 2.25 | Output RPM: | 43 |
| Series Code: | EL | Output Diameter (in): | 1.625 in |
| Input HP: | 2.926 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044186 | Weight: | 50.00 LB |

