Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-60-L-210
Part #:EL8320226.00
Catalog #:EL-BM832-60-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | N: | 6.62 |
| T: | 1.625 | B: | 8.11 |
| I: | 5 in | LM1: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | O: | 3.6 in |
| U: | 0.875 in | G: | 2.06 |
| Center Distance (in): | 3.25 in | J: | 6.63 in |
| F: | 4.13 | K: | 3.31 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4 | A: | 5.25 |
| L1: | 5.56 in | TAP Depth: | 1 in |
| H-Tap size: | 1/2-13 in |
Technical Specifications
| Output Shaft Orientation: | L | Output HP: | 1.515 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Key: | 3/8 x 2.25 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | BM-L | Output RPM: | 29 |
| Overhung Load: | 2,275 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Output Style: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Series Style: | EL-BM-L | Series Code: | EL |
| Input HP: | 2.114 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM832 |
| Input HP @ 1750 RPM: | 2.114 | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959044209 | Weight: | 50.00 LB |

