Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-100-L-210
Part #:EL8320228.00
Catalog #:EL-BM832-100-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 8.5 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | F: | 4.13 |
| K: | 3.31 in | U: | 0.875 in |
| BE1: | 0.5 in | D: | 4 |
| A: | 5.25 | C: | 10.5 in |
| AK: | 8.5 | BD: | 9 |
| N: | 6.62 | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | L1: | 5.56 in |
| O: | 3.6 in | J: | 6.63 in |
| BF: | 0.53 | G: | 2.06 |
| B: | 8.11 | I: | 5 in |
| T: | 1.625 |
Technical Specifications
| Model Code: | BM832 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Assembly: | BM-L |
| Frame Size: | 210TC | Output RPM: | 17 |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Mounting Style: | Base |
| Overhung Load: | 2,275 | Output Style: | L |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Series Style: | EL-BM-L |
| Ratio: | 100:1 | Output Shaft Assembly Code: | L |
| Input HP: | 0.691 | Input Bore (C Face): | 1.375 |
| Input Keyway: | 3/16 X 0.500 in | Output HP: | 0.435 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | EL | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 x 2.25 | Input HP @ 1750 RPM: | 0.691 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044223 | Weight: | 50.00 LB |

