Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-7.5-R-210
Part #:EL8320230.00
Catalog #:EL-BM832-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | N: | 6.62 |
| AK: | 8.5 | T: | 1.625 |
| K: | 3.31 in | L1: | 5.56 in |
| O: | 3.6 in | BD: | 9 |
| F: | 4.13 | BF: | 0.53 |
| H-Tap size: | 1/2-13 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | J: | 6.63 in |
| BE1: | 0.5 in | C: | 10.5 in |
| U: | 0.875 in | B: | 8.11 |
| I: | 5 in | TAP Depth: | 1 in |
| LM1: | 8.5 | A: | 5.25 |
| G: | 2.06 |
Technical Specifications
| Series Code: | EL | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 0.500 in | Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 8.863 |
| Model Code: | BM832 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 8.863 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Mounting Style: | Base | Output RPM: | 233 |
| Output HP: | 8.264 | Motor Frame Size: | 210 |
| Overhung Load: | 2,275 | Output Shaft Orientation: | R |
| Thrust Rating - output shaft: | 1869 | Assembly: | BM-R |
| Series Style: | EL-BM-R | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2232 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044247 | Weight: | 50.00 LB |

