Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-10-R-210
Part #:EL8320231.00
Catalog #:EL-BM832-10-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.63 in | C: | 10.5 in |
| A: | 5.25 | LM1: | 8.5 |
| H-Tap size: | 1/2-13 in | Center Distance (in): | 3.25 in |
| K: | 3.31 in | L1: | 5.56 in |
| U: | 0.875 in | O: | 3.6 in |
| BE1: | 0.5 in | I: | 5 in |
| AK: | 8.5 | D: | 4 |
| BD: | 9 | N: | 6.62 |
| T: | 1.625 | B: | 8.11 |
| TAP Depth: | 1 in | BF: | 0.53 |
| G: | 2.06 | F: | 4.13 |
| AJ: | 7.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series Style: | EL-BM-R |
| Model Code: | BM832 | Thrust Rating - output shaft: | 2026 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Overhung Load: | 2,170 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | BM-R |
| Output RPM: | 175 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Code: | EL | Output Style: | R |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 8.092 |
| Motor Frame Size: | 210 | Input Keyway: | 3/16 X 0.500 in |
| Center Distance (in): | 3.25 | Frame Size: | 210TC |
| Input HP: | 8.092 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.25 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 1.375 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 10:1 | Output HP: | 7.497 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 662959044254 | Weight: | 50.00 LB |

