Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-25-R-210
Part #:EL8320234.00
Catalog #:EL-BM832-25-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | BF: | 0.53 |
| N: | 6.62 | F: | 4.13 |
| J: | 6.63 in | BE1: | 0.5 in |
| K: | 3.31 in | BD: | 9 |
| B: | 8.11 | LM1: | 8.5 |
| U: | 0.875 in | O: | 3.6 in |
| T: | 1.625 | AK: | 8.5 |
| H-Tap size: | 1/2-13 in | G: | 2.06 |
| Center Distance (in): | 3.25 in | TAP Depth: | 1 in |
| AJ: | 7.25 | C: | 10.5 in |
| I: | 5 in | A: | 5.25 |
| L1: | 5.56 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Style: | R | Overhung Load: | 2,275 |
| Frame Size: | 210TC | Series Style: | EL-BM-R |
| Output Key: | 3/8 x 2.25 | Model Code: | BM832 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Output Shaft Orientation: | R |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 1.375 | Output HP: | 3.732 |
| Mounting Style: | Base | Input HP: | 4.373 |
| Assembly: | BM-R | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.373 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044285 | Weight: | 50.00 LB |

