Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-R-210
Part #:EL8320235.00
Catalog #:EL-BM832-30-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.63 in | TAP Depth: | 1 in |
| D: | 4 | Center Distance (in): | 3.25 in |
| T: | 1.625 | H-Tap size: | 1/2-13 in |
| O: | 3.6 in | F: | 4.13 |
| N: | 6.62 | L1: | 5.56 in |
| A: | 5.25 | BE1: | 0.5 in |
| AK: | 8.5 | C: | 10.5 in |
| G: | 2.06 | AJ: | 7.25 |
| U: | 0.875 in | BF: | 0.53 |
| LM1: | 8.5 | I: | 5 in |
| BD: | 9 | K: | 3.31 in |
| B: | 8.11 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM832 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Keyway: | 3/16 X 0.500 in | No. of Gear Reductions: | Single |
| Input HP: | 3.619 | Output Shaft Assembly Code: | R |
| Overhung Load: | 2,275 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Series Code: | EL | Input HP @ 1750 RPM: | 3.619 |
| Output Shaft Orientation: | R | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-R |
| Shaft Seal Material: | Viton | Frame Size: | 210TC |
| Output Style: | R | Motor Frame Size: | 210 |
| Series Style: | EL-BM-R | Output HP: | 2.986 |
| Output RPM: | 58 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 2.25 |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044292 | Weight: | 50.00 LB |

