Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-60-R-210
Part #:EL8320238.00
Catalog #:EL-BM832-60-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 5 in | F: | 4.13 |
| J: | 6.63 in | G: | 2.06 |
| B: | 8.11 | LM1: | 8.5 |
| N: | 6.62 | C: | 10.5 in |
| T: | 1.625 | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AJ: | 7.25 | D: | 4 |
| O: | 3.6 in | AK: | 8.5 |
| L1: | 5.56 in | BD: | 9 |
| K: | 3.31 in | TAP Depth: | 1 in |
| A: | 5.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 29 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.375 |
| Input HP: | 2.114 | Input HP @ 1750 RPM: | 2.114 |
| Motor Frame Size: | 210 | Series Code: | EL |
| Assembly: | BM-R | Output HP: | 1.515 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Mounting Style: | Base | Input Keyway: | 3/16 X 0.500 in |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BM-R | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | R | Center Distance (in): | 3.25 |
| Output Style: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 2,275 | Output Diameter (in): | 1.625 in |
| Frame Size: | 210TC | Model Code: | BM832 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044322 | Weight: | 50.00 LB |

