Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-100-R-210
Part #:EL8320240.00
Catalog #:EL-BM832-100-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 5.56 in |
| B: | 8.11 | T: | 1.625 |
| H-Tap size: | 1/2-13 in | F: | 4.13 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| C: | 10.5 in | LM1: | 8.5 |
| BF: | 0.53 | N: | 6.62 |
| G: | 2.06 | BD: | 9 |
| TAP Depth: | 1 in | U: | 0.875 in |
| D: | 4 | BE1: | 0.5 in |
| A: | 5.25 | K: | 3.31 in |
| I: | 5 in | J: | 6.63 in |
| O: | 3.6 in |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output Style: | R |
| Model Code: | BM832 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,275 | Series Code: | EL |
| Input HP: | 0.691 | Output HP: | 0.435 |
| Motor Frame Size: | 210 | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.691 | Input Keyway: | 3/16 X 0.500 in |
| Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Assembly: | BM-R | Ratio Range: | 100:1 to 250:1 |
| Series Style: | EL-BM-R | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| UPC: | 662959044346 | Weight: | 50.00 LB |

