Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-15-D-210
Part #:EL8320244.00
Catalog #:EL-BM832-15-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | H-Tap size: | 1/2-13 in |
| N: | 6.62 | T: | 1.625 |
| D: | 4 | LM1: | 8.5 |
| U: | 0.875 in | TAP Depth: | 1 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| O*: | 3.37 in | BD: | 9 |
| K: | 3.31 in | B: | 8.11 |
| J: | 6.63 in | AK: | 8.5 |
| I: | 5 in | F: | 4.13 |
| BE1: | 0.5 in | O: | 3.6 in |
| C: | 10.5 in | L1: | 5.56 in |
| BF: | 0.53 | A: | 5.25 |
| O*: | 3.37 |
Technical Specifications
| Thrust Rating - output shaft: | 2490 | Input Bore (C Face): | 1.375 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Overhung Load: | 2,170 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BM-D | Output RPM: | 116 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Frame Size: | 210TC |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Output HP: | 5.516 | Output Diameter (in): | 1.625 in |
| Model Code: | BM832 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Input HP: | 6.127 | Output Style: | D |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 6.127 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | BM-D |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044384 | Weight: | 50.00 LB |

