Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-20-D-210
Part #:EL8320245.00
Catalog #:EL-BM832-20-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 8.5 | K: | 3.31 in |
| C: | 10.5 in | BD: | 9 |
| N: | 6.62 | G: | 2.06 |
| L1: | 5.56 in | Center Distance (in): | 3.25 in |
| B: | 8.11 | D: | 4 |
| BE1: | 0.5 in | T: | 1.625 |
| BF: | 0.53 | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | I: | 5 in |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | O: | 3.6 in |
| J: | 6.63 in | O*: | 3.37 in |
| A: | 5.25 | F: | 4.13 |
| O*: | 3.37 |
Technical Specifications
| Overhung Load: | 2,170 | Input HP: | 5.18 |
| Output Key: | 3/8 x 2.25 | Series Style: | EL-BM-D |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 5.18 | Frame Size: | 210TC |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Model Code: | BM832 | Input Keyway: | 3/16 X 0.500 in |
| Motor Frame Size: | 210 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Style: | D | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | BM-D |
| Output Shaft Orientation: | LR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output HP: | 4.536 | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 3267 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044391 | Weight: | 50.00 LB |

