Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-25-D-210
Part #:EL8320246.00
Catalog #:EL-BM832-25-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LM1: | 8.5 |
| K: | 3.31 in | O: | 3.6 in |
| I: | 5 in | H-Tap size: | 1/2-13 in |
| A: | 5.25 | F: | 4.13 |
| L1: | 5.56 in | J: | 6.63 in |
| AJ: | 7.25 | B: | 8.11 |
| TAP Depth: | 1 in | D: | 4 |
| T: | 1.625 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| C: | 10.5 in | N: | 6.62 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| O*: | 3.37 in | G: | 2.06 |
| O*: | 3.37 |
Technical Specifications
| Output Shaft Assembly Code: | D | Output RPM: | 70 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.625 in | Series Code: | EL |
| Input Bore (C Face): | 1.375 | Input HP: | 4.373 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Frame Size: | 210TC |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft Orientation: | LR | Output HP: | 3.732 |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Series Style: | EL-BM-D | Model Code: | BM832 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 x 2.25 |
| Input Keyway: | 3/16 X 0.500 in | Overhung Load: | 2,275 |
| Assembly: | BM-D | Output Style: | D |
| Input HP @ 1750 RPM: | 4.373 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3360 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044407 | Weight: | 50.00 LB |

