Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-30-D-210
Part #:EL8320247.00
Catalog #:EL-BM832-30-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | BE1: | 0.5 in |
| O: | 3.6 in | BD: | 9 |
| G: | 2.06 | A: | 5.25 |
| J: | 6.63 in | LM1: | 8.5 |
| D: | 4 | T: | 1.625 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| TAP Depth: | 1 in | F: | 4.13 |
| B: | 8.11 | AK: | 8.5 |
| O*: | 3.37 in | K: | 3.31 in |
| L1: | 5.56 in | N: | 6.62 |
| H-Tap size: | 1/2-13 in | U: | 0.875 in |
| I: | 5 in | BF: | 0.53 |
| O*: | 3.37 |
Technical Specifications
| Overhung Load: | 2,275 | Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.986 |
| Ratio Range: | 30:1 | Output Key: | 3/8 x 2.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Style: | D | Series Style: | EL-BM-D |
| Model Code: | BM832 | Input Keyway: | 3/16 X 0.500 in |
| Series Code: | EL | Input HP: | 3.619 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.619 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Mounting Style: | Base | Motor Frame Size: | 210 |
| Output Shaft Orientation: | LR | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.625 in | Assembly: | BM-D |
| No. of Gear Reductions: | Single | Output RPM: | 58 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3226 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044414 | Weight: | 50.00 LB |

