Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM832-40-D-210
Part #:EL8320248.00
Catalog #:EL-BM832-40-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| N: | 6.62 | TAP Depth: | 1 in |
| C: | 10.5 in | AK: | 8.5 |
| AJ: | 7.25 | K: | 3.31 in |
| G: | 2.06 | T: | 1.625 |
| BE1: | 0.5 in | J: | 6.63 in |
| O*: | 3.37 in | F: | 4.13 |
| B: | 8.11 | LM1: | 8.5 |
| I: | 5 in | H-Tap size: | 1/2-13 in |
| D: | 4 | U: | 0.875 in |
| O: | 3.6 in | A: | 5.25 |
| Center Distance (in): | 3.25 in | L1: | 5.56 in |
| O*: | 3.37 |
Technical Specifications
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 2.926 |
| Frame Size: | 210TC | Output Shaft Assembly Code: | D |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.625 in | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Output RPM: | 43 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Series Code: | EL | Output Style: | D |
| Overhung Load: | 2,275 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 0.500 in |
| Input HP: | 2.926 | Output Key: | 3/8 x 2.25 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | BM832 | Service Factor: | 1 |
| Assembly: | BM-D | Series Style: | EL-BM-D |
| Output HP: | 2.293 | Ratio: | 40:1 |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3303 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044421 | Weight: | 50.00 LB |

