Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-5-L-56
Part #:EL8320253.00
Catalog #:EL-BMQ832-5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | T: | 1.625 |
| AK: | 4.5 | BD: | 6.5 |
| D: | 4 | F: | 4.13 |
| BF: | 0.41 | I: | 5 in |
| J: | 6.63 in | O: | 3.6 in |
| BE: | 0.38 in | RQ: | 5.51 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2-13 in |
| Center Distance (in): | 3.25 in | B: | 8.11 |
| LQ: | 6.16 in | AJ: | 5.88 |
| C: | 10.5 in | A: | 5.25 |
| K: | 3.31 in | N: | 6.62 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input HP: | 11.92 |
| Output HP: | 11.29 | Overhung Load: | 2,275 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Assembly: | BMQ-L | Series Code: | EL |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Style: | L | Input Diameter (in): | 0.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Output RPM: | 350 | Ratio: | 5:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.92 |
| Thrust Rating - output shaft: | 1605 | Frame Size: | 56C |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Model Code: | BMQ832 | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2033 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044476 | Weight: | 50.00 LB |

