Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-7.5-L-56
Part #:EL8320254.00
Catalog #:EL-BMQ832-7.5-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | F: | 4.13 |
| G: | 2.06 | RQ: | 5.51 in |
| AJ: | 5.88 | TAP Depth: | 1 in |
| Center Distance (in): | 3.25 in | K: | 3.31 in |
| BD: | 6.5 | O: | 3.6 in |
| A: | 5.25 | T: | 1.625 |
| I: | 5 in | AK: | 4.5 |
| D: | 4 | BE: | 0.38 in |
| J: | 6.63 in | LQ: | 6.16 in |
| B: | 8.11 | BF: | 0.41 |
| C: | 10.5 in | H-Tap size: | 1/2-13 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 56 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Mounting Style: | Base |
| Output Style: | L | Series Code: | EL |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 8.863 | Gear Type: | Worm |
| Frame Size: | 56C | Overhung Load: | 2,275 |
| Assembly: | BMQ-L | Series Style: | EL-BMQ-L |
| Output Shaft Orientation: | L | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1869 | Output HP: | 8.264 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Input HP: | 8.863 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Model Code: | BMQ832 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959044483 | Weight: | 50.00 LB |

