Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-100-L-56
Part #:EL8320256.00
Catalog #:EL-BMQ832-100-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | K: | 3.31 in |
| G: | 2.06 | TAP Depth: | 1 in |
| O: | 3.6 in | C: | 10.5 in |
| N: | 6.62 | I: | 5 in |
| D: | 4 | J: | 6.63 in |
| AJ: | 5.88 | T: | 1.625 |
| A: | 5.25 | BE: | 0.38 in |
| LQ: | 6.16 in | Center Distance (in): | 3.25 in |
| B: | 8.11 | F: | 4.13 |
| RQ: | 5.51 in | BF: | 0.41 |
| AK: | 4.5 | H-Tap size: | 1/2-13 in |
Technical Specifications
| Output HP: | 0.435 | Model Code: | BMQ832 |
| Output RPM: | 17 | Overhung Load: | 2,275 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | L | Assembly: | BMQ-L |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Key: | 3/8 x 2.25 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.691 | Series Style: | EL-BMQ-L |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2574 |
| Mounting Style: | Base | Output Diameter (in): | 1.625 in |
| Output Style: | L | No. of Gear Reductions: | Single |
| Input HP: | 0.691 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | EL |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044506 | Weight: | 50.00 LB |

