Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-R-56
Part #:EL8320259.00
Catalog #:EL-BMQ832-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | LQ: | 6.16 in |
| N: | 6.62 | RQ: | 5.51 in |
| G: | 2.06 | O: | 3.6 in |
| B: | 8.11 | TAP Depth: | 1 in |
| BD: | 6.5 | BF: | 0.41 |
| A: | 5.25 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | T: | 1.625 |
| I: | 5 in | F: | 4.13 |
| K: | 3.31 in | J: | 6.63 in |
| D: | 4 | AK: | 4.5 |
| C: | 10.5 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output HP: | 0.695 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Series Code: | EL | Series Style: | EL-BMQ-R |
| Ratio Range: | 80:1 | Overhung Load: | 2,275 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 3/8 x 2.25 |
| Thrust Rating - output shaft: | 2574 | Input HP: | 1.03 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Ratio: | 80:1 |
| Model Code: | BMQ832 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Assembly: | BMQ-R | Output Diameter (in): | 1.625 in |
| Output RPM: | 21 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044537 | Weight: | 50.00 LB |

